IESNA:LM-63-2002
[TEST]P1504399
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-41)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-06-BLAK-PS (3000K_L18_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 18,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12320
TILT=NONE
1 -1 1 37 1 1 1 -1.291667 -1.291667 0
1 1 122.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
9816.9 9787.7 9775.4 9714.7 9610.2 9495.6 9331.6 9091.2 8799.1 8490.1
8145.2 7746.4 7215 6335.3 5333.1 4347.9 3404.1 2566 1761.6 1038.1
688.7 462.9 291 142.7 61.8 37.1 25.8 24.7 23.6 21.3
19.1 16.9 13.5 11.2 6.7 3.4 0
